Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCSFLY207-IP69K/F N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207-IP69K/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL207-23/F N/A 1.4375 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL207-23/FVSL525 N/A 1.4375 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL207-23/FVSL613 N/A 1.4375 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL207-23-IP69K/F N/A 1.4375 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL207-23-IP69K/FVSL613 N/A 1.4375 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFL207-23/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFL207-23/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFL207-23-IP69K/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFL207-23-IP69K/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFLQK207-23/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFLQK207-23/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFLQK207-23-IP69K/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFLQK207-23-IP69K/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCCFL207-23/FVSL613 N/A 1.4375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCPLFL207-23/F N/A 1.4375 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCPLFL207-23/FVSL613 N/A 1.4375 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCPLFL207-23-IP69K/F N/A 1.4375 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCPLFL207-23-IP69K/FVSL613 N/A 1.4375 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFL207-23/F N/A 1.4375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFL207-23/FVSL525 N/A 1.4375 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFL207-23/FVSL613 N/A 1.4375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFL207-23-IP69K/F N/A 1.4375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFL207-23-IP69K/FVSL613 N/A 1.4375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
Unit of Measure
« 16 17 18 19 20 »