Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCBFLQK208-24/FVSL613 N/A 1.5 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208-24-IP69K/F N/A 1.5 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208-24-IP69K/FVSL613 N/A 1.5 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCPLFL208-24/F N/A 1.5 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCPLFL208-24/FVSL613 N/A 1.5 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCPLFL208-24-IP69K/F N/A 1.5 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCPLFL208-24-IP69K/FVSL613 N/A 1.5 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFL208-24/F N/A 1.5 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFL208-24/FVSL525 N/A 1.5 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFL208-24/FVSL613 N/A 1.5 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFL208-24-IP69K/F N/A 1.5 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFL208-24-IP69K/FVSL613 N/A 1.5 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFLQK208-24/F N/A 1.5 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFLQK208-24/FVSL525 N/A 1.5 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFLQK208-24/FVSL613 N/A 1.5 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFLQK208-24-IP69K/F N/A 1.5 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFLQK208-24-IP69K/FVSL613 N/A 1.5 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFLY208-24/F N/A 1.5 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFLY208-24/FVSL525 N/A 1.5 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFLY208-24/FVSL613 N/A 1.5 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFLY208-24-IP69K/F N/A 1.5 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFLY208-24-IP69K/FVSL613 N/A 1.5 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208-25/F N/A 1.5625 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208-25/FVSL525 N/A 1.5625 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208-25/FVSL613 N/A 1.5625 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
Unit of Measure
« 16 17 18 19 20 »