Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCAFL208-25-IP69K/F N/A 1.5625 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208-25-IP69K/FVSL613 N/A 1.5625 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFL208-25/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFL208-25/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFL208-25-IP69K/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFL208-25-IP69K/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208-25/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208-25/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208-25-IP69K/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208-25-IP69K/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208/F N/A 40 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208/FVSL525 N/A 40 mm N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208/FVSL613 N/A 40 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208-IP69K/F N/A 40 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208-IP69K/FVSL613 N/A 40 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFL208/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFL208/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFL208-IP69K/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFL208-IP69K/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208-IP69K/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208-IP69K/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCPLFL208/F N/A 40 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCPLFL208/FVSL613 N/A 40 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
Unit of Measure
« 21 22 23 24 25 »