Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
O.D. (D) |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| FAU4LK204-12 | N/A Standard | N/A FA – Food Safe (US) | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| FAU4LKHE204-12 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 39.8 mm1.567 in |
N/A
|
| FAU4LKHV204-12 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| FEU4LK204-12 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| NAU4LK204-12 | N/A Standard | N/A NA – Food Safe | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| ONU4LK204-12 | N/A Standard | N/A ON – Metal detectable | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| PAU4LK204-12 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| QFU4LK204-12 | N/A Standard | N/A QF – High Temp | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| QFU4LKHE204-12 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 39.8 mm1.567 in |
N/A
|
| QFU4LKHV204-12 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| FAU4LK204 | N/A Standard | N/A FA – Food Safe (US) | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| FAU4LKHE204 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 39.8 mm1.567 in |
N/A
|
| FAU4LKHV204 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| FEU4LK204 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| NAU4LK204 | N/A Standard | N/A NA – Food Safe | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| ONU4LK204 | N/A Standard | N/A ON – Metal detectable | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| PAU4LK204 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| QFU4LK204 | N/A Standard | N/A QF – High Temp | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| QFU4LKHE204 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 39.8 mm1.567 in |
N/A
|
| QFU4LKHV204 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| FAU4LK205-14 | N/A Standard | N/A FA – Food Safe (US) | N/A 0.875 in | N/A 52.000 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| FAU4LKHE205-14 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 0.875 in | N/A 52.000 mm2.047 in | N/A 41.4 mm1.63 in |
N/A
|
| FAU4LKHV205-14 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 0.875 in | N/A 52.000 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| FEU4LK205-14 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 0.875 in | N/A 52.000 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| NAU4LK205-14 | N/A Standard | N/A NA – Food Safe | N/A 0.875 in | N/A 52.000 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|