Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
O.D. (D) |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| FAU4LK210-32 | N/A Standard | N/A FA – Food Safe (US) | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| FAU4LKHE210-32 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 2 in | N/A 90.000 mm3.543 in | N/A 58.9 mm2.318 in |
N/A
|
| FAU4LKHV210-32 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| FEU4LK210-32 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| FEU4LK211-32 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2 in | N/A 100.000 mm3.9370 in | N/A 56.8 mm2.236 in |
N/A
|
| NAU4LK210-32 | N/A Standard | N/A NA – Food Safe | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| ONU4LK210-32 | N/A Standard | N/A ON – Metal detectable | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| PAU4LK210-32 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| QFU4LK210-32 | N/A Standard | N/A QF – High Temp | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| QFU4LKHE210-32 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 2 in | N/A 90.000 mm3.543 in | N/A 58.9 mm2.318 in |
N/A
|
| QFU4LKHV210-32 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| FEU4LK211-34 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2.1250 in | N/A 100.000 mm3.9370 in | N/A 56.8 mm2.236 in |
N/A
|
| FEU4LK211 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 55.000 mm | N/A 100.000 mm3.9370 in | N/A 56.8 mm2.236 in |
N/A
|
| FEU4LK211-35 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2.1875 in | N/A 100.000 mm3.9370 in | N/A 56.8 mm2.236 in |
N/A
|
| FEU4LK212-36 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2.2500 in | N/A 110.000 mm4.331 in | N/A 66.2 mm2.606 in |
N/A
|
| FEU4LK212 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 60.000 mm | N/A 110.000 mm4.331 in | N/A 66.2 mm2.606 in |
N/A
|
| FEU4LK212-38 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2.3750 in | N/A 110.000 mm4.331 in | N/A 66.2 mm2.606 in |
N/A
|
| FEU4LK212-39 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2.4375 in | N/A 110.000 mm4.331 in | N/A 66.2 mm2.606 in |
N/A
|