Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
O.D. (D) |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| ONU4LK206 | N/A Standard | N/A ON – Metal detectable | N/A 30 mm | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| PAU4LK206 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 30 mm | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| QFU4LK206 | N/A Standard | N/A QF – High Temp | N/A 30 mm | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| QFU4LKHE206 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 30 mm | N/A 62 mm2.441 in | N/A 46.2 mm1.817 in |
N/A
|
| QFU4LKHV206 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 30 mm | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| FAU4LK206-19 | N/A Standard | N/A FA – Food Safe (US) | N/A 1.1875 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| FAU4LKHE206-19 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1.1875 in | N/A 62 mm2.441 in | N/A 46.2 mm1.817 in |
N/A
|
| FAU4LKHV206-19 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1.1875 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| FEU4LK206-19 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1.1875 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| NAU4LK206-19 | N/A Standard | N/A NA – Food Safe | N/A 1.1875 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| ONU4LK206-19 | N/A Standard | N/A ON – Metal detectable | N/A 1.1875 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| PAU4LK206-19 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 1.1875 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| QFU4LK206-19 | N/A Standard | N/A QF – High Temp | N/A 1.1875 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| QFU4LKHE206-19 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1.1875 in | N/A 62 mm2.441 in | N/A 46.2 mm1.817 in |
N/A
|
| QFU4LKHV206-19 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 1.1875 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| FAU4LK206-20 | N/A Standard | N/A FA – Food Safe (US) | N/A 1.2500 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| FAU4LK207-20 | N/A Standard | N/A FA – Food Safe (US) | N/A 1.2500 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FAU4LKHE206-20 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1.2500 in | N/A 62 mm2.441 in | N/A 46.2 mm1.817 in |
N/A
|
| FAU4LKHE207-20 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1.2500 in | N/A 72.000 mm2.835 in | N/A 50.8 mm2 in |
N/A
|
| FAU4LKHV206-20 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1.2500 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| FAU4LKHV207-20 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1.2500 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FEU4LK206-20 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1.2500 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| FEU4LK207-20 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1.2500 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| NAU4LK206-20 | N/A Standard | N/A NA – Food Safe | N/A 1.2500 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| NAU4LK207-20 | N/A Standard | N/A NA – Food Safe | N/A 1.2500 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|