Print Back
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety. Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
PillowBlockWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

NAU4LKSP205-16 N/A 1.0000 in N/A NA – Food Safe N/A NAU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAP205-16 N/A 1.0000 in N/A ON – Metal detectable N/A ONU4LK205-16 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBP205-16 N/A 1.0000 in N/A ON – Metal detectable N/A ONU4LK205-16 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLP205-16 N/A 1.0000 in N/A ON – Metal detectable N/A ONU4LK205-16 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSP205-16 N/A 1.0000 in N/A ON – Metal detectable N/A ONU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAP205-16 N/A 1.0000 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-16 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBP205-16 N/A 1.0000 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-16 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLP205-16 N/A 1.0000 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-16 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSP205-16 N/A 1.0000 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAP205-16 N/A 1.0000 in N/A QF – High Temp N/A QFU4LK205-16 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBP205-16 N/A 1.0000 in N/A QF – High Temp N/A QFU4LK205-16 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAP205-16 N/A 1.0000 in N/A QF – Food Safe N/A QFU4LKHE205-16 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESP205-16 N/A 1.0000 in N/A QF – Food Safe N/A QFU4LKHE205-16 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAP205-16 N/A 1.0000 in N/A QF – Food Safe N/A QFU4LKHV205-16 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSP205-16 N/A 1.0000 in N/A QF – Food Safe N/A QFU4LKHV205-16 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLP205-16 N/A 1.0000 in N/A QF – High Temp N/A QFU4LK205-16 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSP205-16 N/A 1.0000 in N/A QF – High Temp N/A QFU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAP206-18 N/A 1.1250 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBP206-18 N/A 1.1250 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAP206-18 N/A 1.1250 in N/A FA – Food Safe (US) N/A FAU4LKHE206-18 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESP206-18 N/A 1.1250 in N/A FA – Food Safe (US) N/A FAU4LKHE206-18 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAP206-18 N/A 1.1250 in N/A FA – Food Safe (US) N/A FAU4LKHV206-18 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSP206-18 N/A 1.1250 in N/A FA – Food Safe (US) N/A FAU4LKHV206-18 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLP206-18 N/A 1.1250 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSP206-18 N/A 1.1250 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 6 7 8 9 10 »