Print Back
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety. Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Family Picture - Blue Poly 2 Bolt Quiklean Housing Poly Round Insert with Locking Sleeve
Corrosion-Resistant-Stainless-Steel-QuiKlean-2-bolt---NAU4LKSFLQK
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Bearing Style

Housing Material

CAD

QFU4LKSFLSQK207-20 N/A 1.2500 in N/A QF – High Temp N/A Cast Stainless Steel N/A
FAU4LKBFLQK207-21 N/A 1.3125 in N/A FA – Food Safe (US) N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFLQK207-21 N/A 1.3125 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FAU4LKSFLSQK207-21 N/A 1.3125 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FEU4LKBFLQK207-21 N/A 1.3125 in N/A FE – Food Safe (Europe) N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFLQK207-21 N/A 1.3125 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
FEU4LKSFLSQK207-21 N/A 1.3125 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
NAU4LKBFLQK207-21 N/A 1.3125 in N/A NA – Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFLQK207-21 N/A 1.3125 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
NAU4LKSFLSQK207-21 N/A 1.3125 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
ONU4LKBFLQK207-21 N/A 1.3125 in N/A ON – Metal detectable N/A Hygienic Blue Thermoset (Polymer) N/A
ONU4LKSFLQK207-21 N/A 1.3125 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
ONU4LKSFLSQK207-21 N/A 1.3125 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
PAU4LKBFLQK207-21 N/A 1.3125 in N/A PA – Low Abrasion/Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFLQK207-21 N/A 1.3125 in N/A QF – High Temp N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFLQK207-21 N/A 1.3125 in N/A QF – High Temp N/A Cast Stainless Steel N/A
QFU4LKSFLSQK207-21 N/A 1.3125 in N/A QF – High Temp N/A Cast Stainless Steel N/A
FAU4LKBFLQK207-22 N/A 1.3750 in N/A FA – Food Safe (US) N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFLQK207-22 N/A 1.3750 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FAU4LKSFLSQK207-22 N/A 1.3750 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FEU4LKBFLQK207-22 N/A 1.3750 in N/A FE – Food Safe (Europe) N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFLQK207-22 N/A 1.3750 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
FEU4LKSFLSQK207-22 N/A 1.3750 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
NAU4LKBFLQK207-22 N/A 1.3750 in N/A NA – Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFLQK207-22 N/A 1.3750 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
Unit of Measure
« 6 7 8 9 10 »