Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFQK206-18-IP69K/FVSL613 | N/A 1.1250 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-18-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-18-IP69K/F | N/A 1.1250 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-18-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-18-IP69K/FVSL613 | N/A 1.1250 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-18-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-IP69K/F | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-IP69K/FVSL613 | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-IP69K/F | N/A 30 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-IP69K/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-19-IP69K/F | N/A 1.1875 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-19-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-19-IP69K/FVSL613 | N/A 1.1875 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-19-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-19-IP69K/F | N/A 1.1875 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-19-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-19-IP69K/FVSL613 | N/A 1.1875 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-19-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-20-IP69K/F | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-20-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-20-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK207-20-IP69K/F | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-20-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-20-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK206-20-IP69K/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-20-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-20-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK207-20-IP69K/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-20-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-20-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-21-IP69K/F | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-21-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-21-IP69K/F | N/A 1.3125 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-21-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-22-IP69K/F | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-22-IP69K/FVSL613 | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|