Print Back
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
timken-quiklean-ball-bearing-unit-4bolt-IP69K-group-photo
Unit of Measure
1 2 3 4 

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCSFQK209-27-IP69K/FVSL613 N/A 1.6875 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFQK209-28-IP69K/F N/A 1.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFQK209-28-IP69K/FVSL613 N/A 1.7500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFQK209-IP69K/F N/A 45.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFQK209-IP69K/FVSL613 N/A 45.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFQK210-30-IP69K/F N/A 1.8750 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFQK210-30-IP69K/FVSL613 N/A 1.8750 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-30-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFQK210-31-IP69K/F N/A 1.9375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-31-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFQK210-31-IP69K/FVSL613 N/A 1.9375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-31-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFQK210-IP69K/F N/A 50.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFQK210-IP69K/FVSL613 N/A 50.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFQK210-32-IP69K/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFQK210-32-IP69K/FVSL613 N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
Unit of Measure
1 2 3 4