Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFBQK204-12-IP69K/F | N/A 0.7500 in | N/A Blue Thermoset (Polymer) | N/A SUC204-12-IP69K/F | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFBQK204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A Blue Thermoset (Polymer) | N/A SUC204-12-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFBQK204-12-IP69K/F | N/A 0.7500 in | N/A Cast Stainless Steel | N/A SUC204-12-IP69K/F | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFBQK204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A Cast Stainless Steel | N/A SUC204-12-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFBQK204-IP69K/F | N/A 20.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC204-IP69K/F | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFBQK204-IP69K/FVSL613 | N/A 20.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC204-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFBQK204-IP69K/F | N/A 20.000 mm | N/A Cast Stainless Steel | N/A SUC204-IP69K/F | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFBQK204-IP69K/FVSL613 | N/A 20.000 mm | N/A Cast Stainless Steel | N/A SUC204-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFBQK205-14-IP69K/F | N/A 0.875 in | N/A Blue Thermoset (Polymer) | N/A SUC205-14-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-14-IP69K/FVSL613 | N/A 0.875 in | N/A Blue Thermoset (Polymer) | N/A SUC205-14-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-14-IP69K/F | N/A 0.875 in | N/A Cast Stainless Steel | N/A SUC205-14-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-14-IP69K/FVSL613 | N/A 0.875 in | N/A Cast Stainless Steel | N/A SUC205-14-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-15-IP69K/F | N/A 0.9375 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-15-IP69K/FVSL613 | N/A 0.9375 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-15-IP69K/F | N/A 0.9375 in | N/A Cast Stainless Steel | N/A SUC205-15-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-15-IP69K/FVSL613 | N/A 0.9375 in | N/A Cast Stainless Steel | N/A SUC205-15-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-IP69K/F | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A SUC205-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-IP69K/FVSL613 | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A SUC205-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-IP69K/F | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-IP69K/FVSL613 | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-16-IP69K/F | N/A 1.0000 in | N/A Blue Thermoset (Polymer) | N/A SUC205-16-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-16-IP69K/FVSL613 | N/A 1.0000 in | N/A Blue Thermoset (Polymer) | N/A SUC205-16-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-16-IP69K/F | N/A 1.0000 in | N/A Cast Stainless Steel | N/A SUC205-16-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-16-IP69K/FVSL613 | N/A 1.0000 in | N/A Cast Stainless Steel | N/A SUC205-16-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK206-18-IP69K/F | N/A 1.1250 in | N/A Blue Thermoset (Polymer) | N/A SUC206-18-IP69K/F | N/A Standard Food Safe Grease | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|