Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCSFLSQK206-20-IP69K/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFLSQK206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFLSQK207-20-IP69K/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLSQK207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFLQK207-21-IP69K/F | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFLQK207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFLQK207-22-IP69K/F | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFLQK207-22-IP69K/FVSL613 | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFLQK207-IP69K/F | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFLQK207-IP69K/FVSL613 | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLQK207-IP69K/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLQK207-IP69K/FVSL613 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLSQK207-IP69K/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLSQK207-IP69K/FVSL613 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFLQK207-23-IP69K/F | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFLQK207-23-IP69K/FVSL613 | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLQK207-23-IP69K/F | N/A 1.4375 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLQK207-23-IP69K/FVSL613 | N/A 1.4375 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLSQK207-23-IP69K/F | N/A 1.4375 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLSQK207-23-IP69K/FVSL613 | N/A 1.4375 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFLQK208-24-IP69K/F | N/A 1.5 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFLQK208-24-IP69K/FVSL613 | N/A 1.5 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFLQK208-24-IP69K/F | N/A 1.5 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFLQK208-24-IP69K/FVSL613 | N/A 1.5 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFLQK208-25-IP69K/F | N/A 1.5625 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|