Part Number |
Bore Size |
Housing Material |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|
| SUCSFLQK206-IP69K/F | N/A 30 mm | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK206-IP69K/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLSQK206/F | N/A 30 mm | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLSQK206/FVSL525 | N/A 30 mm | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLSQK206/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLSQK206-IP69K/F | N/A 30 mm | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLSQK206-IP69K/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK206-19/F | N/A 1.1875 in | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK206-19/FVSL613 | N/A 1.1875 in | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK206-19-IP69K/F | N/A 1.1875 in | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK206-19-IP69K/FVSL613 | N/A 1.1875 in | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK206-19/F | N/A 1.1875 in | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK206-19/FVSL525 | N/A 1.1875 in | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLQK206-19/FVSL613 | N/A 1.1875 in | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK206-19-IP69K/F | N/A 1.1875 in | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK206-19-IP69K/FVSL613 | N/A 1.1875 in | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLSQK206-19/F | N/A 1.1875 in | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLSQK206-19/FVSL525 | N/A 1.1875 in | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLSQK206-19/FVSL613 | N/A 1.1875 in | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLSQK206-19-IP69K/F | N/A 1.1875 in | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLSQK206-19-IP69K/FVSL613 | N/A 1.1875 in | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK206-20/F | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK206-20/FVSL613 | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK206-20-IP69K/F | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|