Part Number |
Bore Size |
Housing Material |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|
| SUCBFLQK207-21/FVSL613 | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK207-21-IP69K/F | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK207-22/F | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK207-22/FVSL613 | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK207-22-IP69K/F | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK207-22-IP69K/FVSL613 | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK207/F | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK207/FVSL613 | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK207-IP69K/F | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK207-IP69K/FVSL613 | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK207/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK207/FVSL525 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLQK207/FVSL613 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK207-IP69K/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK207-IP69K/FVSL613 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLSQK207/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLSQK207/FVSL525 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLSQK207/FVSL613 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLSQK207-IP69K/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLSQK207-IP69K/FVSL613 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK207-23/F | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK207-23/FVSL613 | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK207-23-IP69K/F | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK207-23-IP69K/FVSL613 | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|