Print Back
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
4 Bolt Quiklean Stainless Steel Insert Family Picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBFQK206-19-IP69K/FVSL613 N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-19-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFQK206-19/F N/A 1.1875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC206-19/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFQK206-19/FVSL525 N/A 1.1875 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC206-19/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFQK206-19/FVSL613 N/A 1.1875 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC206-19/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFQK206-19-IP69K/F N/A 1.1875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC206-19-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFQK206-19-IP69K/FVSL613 N/A 1.1875 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC206-19-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFQK206-20/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-20/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFQK206-20/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-20/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFQK206-20-IP69K/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFQK206-20-IP69K/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFQK207-20/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-20/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-20/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-20/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-20-IP69K/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-20-IP69K/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK206-20/F N/A 1.2500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC206-20/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFQK206-20/FVSL525 N/A 1.2500 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC206-20/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFQK206-20/FVSL613 N/A 1.2500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC206-20/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFQK206-20-IP69K/F N/A 1.2500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFQK206-20-IP69K/FVSL613 N/A 1.2500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFQK207-20/F N/A 1.2500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-20/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-20/FVSL525 N/A 1.2500 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-20/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-20/FVSL613 N/A 1.2500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-20/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-20-IP69K/F N/A 1.2500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-20-IP69K/FVSL613 N/A 1.2500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-21/F N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-21/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
Unit of Measure
1 2 3 4 5 »