Print Back
Timken two-row, or double-row, cylindrical bearings are designed for additional strength in carrying radial loads. These bearing types are interchangeable so the dimensions and diameter under the rollers (NNU style) and diameter over the rollers (NN style) are held to an ISO/DIN standard. Double row full complement cylindrical roller bearings are also available to meet the need for radial load carrying capacity.
Double-Row-Cylindrical-Roller-Bearings-Main_Family-Picture-2026
Two-Row Cylindrical Roller Bearing
Unit of Measure
1 2 3 

Part Number

Bore (d)

O.D. (D)

Width (B)

DUR/DOR F/E

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

NNU49/630MAW33 N/A 630 mm N/A 850 mm33.4646 in N/A 218 mm8.5827 in N/A 704 mm27.7165 in N/A 11520000 N2580000 lbf N/A 4570000 N1030000 lbf N/A 270 rpm N/A 250 rpm N/A
NNU49/670MAW33 N/A 670 mm N/A 900 mm35.4331 in N/A 230 mm9.0551 in N/A 738 mm29.0551 in N/A 13460000 N3020000 lbf N/A 5430000 N1220000 lbf N/A 240 rpm N/A 230 rpm N/A
NNU40/670MAW33 N/A 670 mm N/A 980 mm38.5827 in N/A 308 mm12.1260 in N/A 744 mm29.2913 in N/A 18840000 N4236000 lbf N/A 9740000 N2190000 lbf N/A 210 rpm N/A 200 rpm N/A
NNU49/710MAW33 N/A 710 mm N/A 950 mm37.4016 in N/A 243 mm9.5669 in N/A 782 mm30.7874 in N/A 14660000 N3300000 lbf N/A 6310000 N1420000 lbf N/A 220 rpm N/A 210 rpm N/A
NNU49/750MAW33 N/A 750 mm N/A 1000 mm39.3701 in N/A 250 mm9.8425 in N/A 831 mm32.7165 in N/A 16480000 N3700000 lbf N/A 6230000 N1400000 lbf N/A 200 rpm N/A 190 rpm N/A
NNU49/800MAW33 N/A 800 mm N/A 1060.000 mm41.7323 in N/A 258 mm10.1575 in N/A 880 mm34.6457 in N/A 17390000 N3909000 lbf N/A 7070000 N1590000 lbf N/A 190 rpm N/A 180 rpm N/A
NNU49/850MAW33 N/A 850 mm N/A 1120 mm44.0945 in N/A 272 mm10.7087 in N/A 939 mm36.9685 in N/A 17900000 N4020000 lbf N/A 6810000 N1530000 lbf N/A 190 rpm N/A 170 rpm N/A
NNU49/900MAW33 N/A 900 mm N/A 1180 mm46.4567 in N/A 280 mm11.0236 in N/A 986 mm38.8189 in N/A 20650000 N4643000 lbf N/A 7790000 N1750000 lbf N/A 160 rpm N/A 150 rpm N/A
Unit of Measure
1 2 3