Print Back
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Fafnir® Large Imperial Ball Bearings (XLS, BIC)
Unit of Measure
1 

Part Number

Bore (d)

O.D. (D)

Bearing Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Limiting Speed - Oil

Ball Type

CAD

XLS56K2 N/A 3.5000 in N/A 5 in127 mm N/A 0.75 in19.05 mm N/A 7080 lbf31493 N N/A 8180 lbf36386 N N/A 2790 rpm N/A 3260 rpm N/A STEEL N/A
XLS60K2 N/A 3.7500 in N/A 5.2500 in133.350 mm N/A 0.75 in19.05 mm N/A 7900 lbf35141 N N/A 8660 lbf38522 N N/A 2620 rpm N/A 3060 rpm N/A STEEL N/A
XLS64K2 N/A 4.0000 in N/A 5.624 in142.85 mm N/A 0.8750 in22.225 mm N/A 9420 lbf41902 N N/A 10600 lbf47151 N N/A 2480 rpm N/A 2890 rpm N/A STEEL N/A
XLS76K2 N/A 4.7500 in N/A 6.5 in165.1 mm N/A 0.8750 in22.225 mm N/A 12800 lbf56937 N N/A 13700 lbf60941 N N/A 2110 rpm N/A 2460 rpm N/A STEEL N/A
XLS80K2 N/A 5 in N/A 6.999 in177.775 mm N/A 1 in25.4 mm N/A 15100 lbf67168 N N/A 16300 lbf72506 N N/A 1950 rpm N/A 2280 rpm N/A STEEL N/A
90BIC401B2 N/A 9.0000 in N/A 12 in304.8 mm N/A 1.5 in38.1 mm N/A 39900 lbf177484 N N/A 37600 lbf167253 N N/A 1120 rpm N/A 1310 rpm N/A STEEL N/A
95BIC430 B3 N/A 9.5000 in N/A 12.75 in323.85 mm N/A 1.6250 in41.275 mm N/A 45500 lbf202394 N N/A 42300 lbf188160 N N/A 1060 rpm N/A 1240 rpm N/A STEEL N/A
105BIC470B2 N/A 10.5 in N/A 14 in355.6 mm N/A 1.75 in44.45 mm N/A 57500 lbf255773 N N/A 50100 lbf222856 N N/A 960 rpm N/A 1120 rpm N/A STEEL N/A
110BIC479B3 N/A 11.5 in N/A 14.5000 in368.275 mm N/A 1.75 in44.45 mm N/A 57400 lbf255328 N N/A 49700 lbf221077 N N/A 930 rpm N/A 1080 rpm N/A STEEL N/A
120BIC519B3 N/A 12 in N/A 16.0000 in406.400 mm N/A 2 in50.8 mm N/A 71000 lbf315824 N N/A 57700 lbf256662 N N/A 840 rpm N/A 980 rpm N/A STEEL N/A
250BIC804CC824B2 N/A 25 in N/A 27.0000 in685.800 mm N/A 1 in25.4 mm N/A 53400 lbf237535 N N/A 26700 lbf118768 N N/A 454 rpm N/A 530 rpm N/A STEEL N/A
Unit of Measure
1