Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 230/500KYMBW906A | N/A 500 mm | N/A 720 mm28.3470 in | N/A 167 mm6.5750 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 590 rpm | N/A 510 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/500KYMBW906AC3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 167 mm6.5750 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 590 rpm | N/A 510 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530KYMBW40IW534C3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 530 rpm | N/A 460 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530KYMBW906A | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 540 rpm | N/A 470 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530KYMBW906AC3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 540 rpm | N/A 470 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560KYMBW906A | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 500 rpm | N/A 440 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560KYMBW906AC3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 500 rpm | N/A 440 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600KYMBW906A | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 460 rpm | N/A 400 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600KYMBW906AC3 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 460 rpm | N/A 400 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/670KYMBW906AC3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 380 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/850KYMBW906AC3 | N/A 850 mm | N/A 1220 mm48.032 in | N/A 272 mm10.7087 in | N/A 23000000 N5180000 lbf | N/A 11100000 N2500000 lbf | N/A 280 rpm | N/A 250 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/950YMDW896W40C0 | N/A 950 mm | N/A 1360 mm53.543 in | N/A 300 mm11.8110 in | N/A 28500000 N6410000 lbf | N/A 13600000 N3060000 lbf | N/A 250 rpm | N/A 230 rpm | N/A YMD | N/A Brass |
N/A
|
| 230/950YMDW896W40C2 | N/A 950 mm | N/A 1360 mm53.543 in | N/A 300 mm11.8110 in | N/A 28500000 N6410000 lbf | N/A 13600000 N3060000 lbf | N/A 250 rpm | N/A 230 rpm | N/A YMD | N/A Brass |
N/A
|
| 231/500KYMBW906A | N/A 500 mm | N/A 830 mm32.6770 in | N/A 264 mm10.3940 in | N/A 13900000 N3130000 lbf | N/A 7880000 N1770000 lbf | N/A 370 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW37W906A | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 340 rpm | N/A 320 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW37W906AC3 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 340 rpm | N/A 320 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW37W906AC4 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 340 rpm | N/A 320 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW906A | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 340 rpm | N/A 320 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW906AC3 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 340 rpm | N/A 320 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/560KYMBW37W906AC4 | N/A 560 mm | N/A 920 mm36.221 in | N/A 280 mm11.0240 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 320 rpm | N/A 290 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/560KYMBW906A | N/A 560 mm | N/A 920 mm36.221 in | N/A 280 mm11.0240 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 320 rpm | N/A 290 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/560KYMBW906AC3 | N/A 560 mm | N/A 920 mm36.221 in | N/A 280 mm11.0240 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 320 rpm | N/A 290 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/630KYMBW37W906AC4 | N/A 630 mm | N/A 1030 mm40.551 in | N/A 315 mm12.4020 in | N/A 21200000 N4760000 lbf | N/A 11700000 N2630000 lbf | N/A 260 rpm | N/A 240 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/670KYMBW906B | N/A 670 mm | N/A 1090 mm42.913 in | N/A 336 mm13.2280 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 240 rpm | N/A 230 rpm | N/A YMB | N/A Brass |
N/A
|
| 232/500KYMBW906A | N/A 500 mm | N/A 920 mm36.221 in | N/A 336 mm13.2280 in | N/A 17900000 N4010000 lbf | N/A 10900000 N2460000 lbf | N/A 270 rpm | N/A 250 rpm | N/A YMB | N/A Brass |
N/A
|