Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
  • Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1) 

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

Cage Type

Cage Material

CAD

22336EMBW33W40C3 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22340EMBW33W40W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1200 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22344EMBW33W40W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 1100 rpm N/A 960 rpm N/A EMB N/A Brass N/A
22348EMBW40IW534 N/A 240 mm N/A 500 mm19.6850 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 920 rpm N/A 830 rpm N/A EMB N/A Brass N/A
22348EMBW40IW534C3 N/A 240 mm N/A 500 mm19.6850 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 920 rpm N/A 830 rpm N/A EMB N/A Brass N/A
23044KEMW33W40IC4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23052KEMBW40IW534C3 N/A 260 mm N/A 400 mm15.7480 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1300 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23052KEMBW40IW534C4 N/A 260 mm N/A 400 mm15.7480 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1300 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23052KEMBW40IW534 N/A 260 mm N/A 400 mm15.7480 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1300 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23056KEMBW40IW534C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2790000 N627000 lbf N/A 1660000 N373000 lbf N/A 1300 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23064KEMBW40IW534 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A EMB N/A Brass N/A
23064KEMBW40IW534C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A EMB N/A Brass N/A
23064KEMBW40IW534C4 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A EMB N/A Brass N/A
23068KEMBW40IW534 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A EMB N/A Brass N/A
23068KEMBW40IW534C4 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A EMB N/A Brass N/A
23072KEMBW906A N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A EMB N/A Brass N/A
23072KEMBW906AC2 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A EMB N/A Brass N/A
23072KEMBW906AC3 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A EMB N/A Brass N/A
23072KEMBW906AC4 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A EMB N/A Brass N/A
23080EMBW906AC3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A EMB N/A Brass N/A
23080KEMBW906A N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A EMB N/A Brass N/A
23080KEMBW906AC3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A EMB N/A Brass N/A
23084KYMBW906AC4 N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A YMB N/A Brass N/A
23088KYMBW906A N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A YMB N/A Brass N/A
23088KYMBW906AC2 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A YMB N/A Brass N/A
Unit of Measure
1 2 3 4 5 »