Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

2MMV9315HXCRDUL N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
2MMVC9315HXCRDUL N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A
3MMV9315HXCRDUL N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A
3MMVC9315HXCRDUL N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A
2MMV9315HXCRTUL N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
2MMVC9315HXCRTUL N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A
3MMV9315HXCRTUL N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A
3MMVC9315HXCRTUL N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A
2MMV9315HXCRQUL N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
2MMVC9315HXCRQUL N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A
3MMV9315HXCRQUL N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A
3MMVC9315HXCRQUL N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A
2MMV9315HXCRSUM N/A Single N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
2MMVC9315HXCRSUM N/A Single N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A
3MMV9315HXCRSUM N/A Single N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A
3MMVC9315HXCRSUM N/A Single N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A
2MMV9315HXCRDUM N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
2MMVC9315HXCRDUM N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A
3MMV9315HXCRDUM N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A
3MMVC9315HXCRDUM N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A
2MMV9315HXCRTUM N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
2MMVC9315HXCRTUM N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A
3MMV9315HXCRTUM N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A
3MMVC9315HXCRTUM N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A
2MMV9315HXCRQUM N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
Unit of Measure
« 71 72 73 74 75 »