Part Number |
Seal Type |
Material |
Outer Diameter |
Overall Width |
Shaft Size |
CAD |
|---|---|---|---|---|---|---|
| LO56/240 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 295.000 mm | N/A 42 mm | N/A 240 mm |
N/A
|
| LO60 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 315 mm | N/A 42 mm | N/A 280 mm |
N/A
|
| LO60/220 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 315 mm | N/A 42 mm | N/A 220 mm |
N/A
|
| LO60/260 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 315 mm | N/A 42 mm | N/A 260 mm |
N/A
|
| LO64 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 335 mm | N/A 42 mm | N/A 300 mm |
N/A
|
| LO64/240 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 335 mm | N/A 42 mm | N/A 240 mm |
N/A
|
| LO64/280 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 335 mm | N/A 42 mm | N/A 280 mm |
N/A
|
| LO64/290 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 335 mm | N/A 42 mm | N/A 290 mm |
N/A
|
| LO68 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 355 mm | N/A 42 mm | N/A 320 mm |
N/A
|
| LO68/260 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 355 mm | N/A 42 mm | N/A 260 mm |
N/A
|
| LO68/300 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 355 mm | N/A 42 mm | N/A 300 mm |
N/A
|
| LO68/310 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 355 mm | N/A 42 mm | N/A 310 mm |
N/A
|
| LO72 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 375 mm | N/A 42 mm | N/A 340 mm |
N/A
|
| LO72/320 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 375 mm | N/A 42 mm | N/A 320 mm |
N/A
|
| LO76 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 395 mm | N/A 42 mm | N/A 360 mm |
N/A
|
| LO76/320 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 395 mm | N/A 42 mm | N/A 320 mm |
N/A
|
| LO76/340 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 395 mm | N/A 42 mm | N/A 340 mm |
N/A
|
| LO76/370 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 395 mm | N/A 42 mm | N/A 370 mm |
N/A
|
| LO80 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 415 mm | N/A 42 mm | N/A 380 mm |
N/A
|
| LO80/340 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 415 mm | N/A 42 mm | N/A 340 mm |
N/A
|
| LO80/390 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 415 mm | N/A 42 mm | N/A 390 mm |
N/A
|
| LO84 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 435 mm | N/A 42 mm | N/A 400 mm |
N/A
|
| LO88 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 455 mm | N/A 42 mm | N/A 410 mm |
N/A
|
| LO88/380 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 455 mm | N/A 42 mm | N/A 380 mm |
N/A
|
| LO92 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 475 mm | N/A 42 mm | N/A 430 mm |
N/A
|