Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
|---|---|---|---|---|---|---|---|
| KM36 | N/A M180x3 | N/A 230 mm | N/A 203 mm | N/A 27 mm | N/A MB 36 | N/A |
N/A
|
| KML36 | N/A M180x3 | N/A 210 mm | N/A 200 mm | N/A 27 mm | N/A MBL 36 | N/A |
N/A
|
| KM38 | N/A M190x3 | N/A 240 mm | N/A 214 mm | N/A 28 mm | N/A MB 38 | N/A |
N/A
|
| KML38 | N/A M190x3 | N/A 220 mm | N/A 210 mm | N/A 28 mm | N/A MBL 38 | N/A |
N/A
|
| KM40 | N/A M200x3 | N/A 250 mm | N/A 226 mm | N/A 29 mm | N/A MB 40 | N/A |
N/A
|
| KML40 | N/A M200x3 | N/A 240 mm | N/A 222 mm | N/A 29 mm | N/A MBL 40 | N/A |
N/A
|
| KM4 | N/A M20x1 | N/A 32 mm | N/A 26 mm | N/A 6 mm | N/A MB 04 | N/A |
N/A
|
| KM5 | N/A M25x1.5 | N/A 38 mm | N/A 32 mm | N/A 7 mm | N/A MB 05 | N/A |
N/A
|
| KM6 | N/A M30x1.5 | N/A 45 mm | N/A 38 mm | N/A 7 mm | N/A MB 06 | N/A |
N/A
|
| KM7 | N/A M35x1.5 | N/A 52.000 mm | N/A 44 mm | N/A 8 mm | N/A MB 07 | N/A |
N/A
|
| KM8 | N/A M40x1.5 | N/A 58 mm | N/A 50 mm | N/A 9 mm | N/A MB 08 | N/A |
N/A
|
| KM9 | N/A M45x1.5 | N/A 65 mm | N/A 56 mm | N/A 10 mm | N/A MB 09 | N/A |
N/A
|
| KM10 | N/A M50x1.5 | N/A 70.000 mm | N/A 61 mm | N/A 11 mm | N/A MB 10 | N/A |
N/A
|
| KM11 | N/A M55x2 | N/A 75.000 mm | N/A 67 mm | N/A 11 mm | N/A MB 11 | N/A |
N/A
|
| KM12 | N/A M60x2 | N/A 80 mm | N/A 73 mm | N/A 11 mm | N/A MB 12 | N/A |
N/A
|
| KM13 | N/A M65x2 | N/A 85.000 mm | N/A 79 mm | N/A 12 mm | N/A MB 13 | N/A |
N/A
|
| KM14 | N/A M70x2 | N/A 92 mm | N/A 85 mm | N/A 12 mm | N/A MB 14 | N/A |
N/A
|
| KM15 | N/A M75x2 | N/A 98 mm | N/A 90 mm | N/A 13 mm | N/A MB 15 | N/A |
N/A
|
| KM16 | N/A M80x2 | N/A 105.000 mm | N/A 95 mm | N/A 15 mm | N/A MB 16 | N/A |
N/A
|
| KM17 | N/A M85x2 | N/A 110.000 mm | N/A 102 mm | N/A 16 mm | N/A MB 17 | N/A |
N/A
|
| KM18 | N/A M90x2 | N/A 120.000 mm | N/A 108 mm | N/A 16 mm | N/A MB 18 | N/A |
N/A
|
| KM19 | N/A M95x2 | N/A 125 mm | N/A 113 mm | N/A 17 mm | N/A MB 19 | N/A |
N/A
|
| HM30/1000 | N/A Tr1000x8 | N/A 1140 mm | N/A 1085 mm | N/A 100 mm | N/A | N/A MS 30/1000 |
N/A
|
| HM31/1000 | N/A Tr1000x8 | N/A 1240 mm | N/A 1140 mm | N/A 125 mm | N/A | N/A MS 31/1000 |
N/A
|
| HM30/1060 | N/A Tr1060x8 | N/A 1200 mm | N/A 1145 mm | N/A 100 mm | N/A | N/A MS 30/1060 |
N/A
|