Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
24024EJW33VSL609_ASM-cutaway-right-angle-view
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Maximum Operating Speed

Bore (d)

O.D. (D)

Width (B)

CAD

21315EJW33C3VSL609 N/A 720 rpm N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 37 mm1.4567 in N/A
22315EJW33VSL609 N/A 720 rpm N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A
22315EJW33C3VSL609 N/A 720 rpm N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A
22216EJW33VSL609 N/A 770 rpm N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A
22216EJW33C3VSL609 N/A 770 rpm N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A
21316EJW33VSL609 N/A 680 rpm N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A
22316EJW33VSL609 N/A 680 rpm N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A
22217EJW33VSL609 N/A 720 rpm N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A
22217EJW33C3VSL609 N/A 720 rpm N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A
21317EJW33VSL609 N/A 640 rpm N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A
22317EJW33VSL609 N/A 640 rpm N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A
22218EJW33VSL609 N/A 680 rpm N/A 90 mm N/A 160.000 mm6.2992 in N/A 40 mm1.5748 in N/A
22218EJW33C3VSL609 N/A 680 rpm N/A 90 mm N/A 160.000 mm6.2992 in N/A 40 mm1.5748 in N/A
23218EJW33VSL609 N/A 680 rpm N/A 90 mm N/A 160.000 mm6.2992 in N/A 52.400 mm2.0630 in N/A
23218EJW33C3VSL609 N/A 680 rpm N/A 90 mm N/A 160.000 mm6.2992 in N/A 52.400 mm2.0630 in N/A
22318EJW33VSL609 N/A 610 rpm N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A
22219EJW33VSL609 N/A 640 rpm N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A
22219EJW33C3VSL609 N/A 640 rpm N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A
22319EJW33VSL609 N/A 580 rpm N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A
23120EJW33VSL609 N/A 640 rpm N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A
23120EJW33C3VSL609 N/A 640 rpm N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A
22220EJW33VSL609 N/A 610 rpm N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A
23220EJW33VSL609 N/A 610 rpm N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A
22320EJW33VSL609 N/A 540 rpm N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A
22320EJW33C3VSL609 N/A 540 rpm N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A
Unit of Measure
1 2 3 4 5