Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22230KEMW33C4 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 1230000 N276000 lbf | N/A 1000000 N225000 lbf | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23230EMW33 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230EMW33C2 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230EMW33C3 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230EMW33C3SLA | N/A 150 mm | N/A 270 mm10.6299 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230EMW33C4 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230EMW33S2 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230EMW33W25 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230KEMW33 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230KEMW33C3 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 22330EMBW33W800C3 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330EMBW33W800C4 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330EMBW800W848AC4 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330KEMBW33W800C4 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330EMBW33W800 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23330EMBW33W800C3 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 2130000 N479000 lbf | N/A 1780000 N400000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23330EMBW33W800C4 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 2130000 N479000 lbf | N/A 1780000 N400000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23330EMBW33W800 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 2130000 N479000 lbf | N/A 1780000 N400000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 22330EMBW33 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330EMBW33C3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330EMBW33C4 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330KEMBW33 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330KEMBW33C2 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330KEMBW33C3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330KEMBW33C4 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|