Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23332EMBW33C3 N/A 160 mm N/A 340 mm13.3858 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A
23332EMBW47AW502C4 N/A 160 mm N/A 340 mm13.3858 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 990 rpm N/A
23934EMW33 N/A 170 mm N/A 230 mm9.0551 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A
23934EMW33C3 N/A 170 mm N/A 230 mm9.0551 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A
23934EMW509C08 N/A 170 mm N/A 230 mm9.0551 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A
23934EMW509C08C3 N/A 170 mm N/A 230 mm9.0551 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A
23034EMW33 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A
23034EMW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A
23034EMW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A
23034EMW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A
23034KEMW33 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A
23034KEMW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A
23034KEMW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A
24034KEMW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 1570000 N354000 lbf N/A 1030000 N233000 lbf N/A 1500 rpm N/A 1700 rpm N/A
23034 K W33 BR C3 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1800 rpm N/A 2200 rpm N/A
23134EMW33 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A
23134EMW33C2 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A
23134EMW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A
23134EMW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A
23134EMW901C4 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A
23134KEMW33 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A
23134KEMW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A
23134KEMW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A
23234EMW33W800 N/A 170 mm N/A 309.993 mm12.2044 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A
23234EMW33W800C4 N/A 170 mm N/A 309.993 mm12.2044 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A
Unit of Measure
« 16 17 18 19 20 »