Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23236EMBW33C4 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A
23236KEMBW33 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A
23236KEMBW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A
23236KEMBW33C7 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A
22336EMBW33W800 N/A 180 mm N/A 379.993 mm14.9604 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A
22336EMBW33W800C4 N/A 180 mm N/A 379.993 mm14.9604 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A
22336EMBW33 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A
22336EMBW33C2 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A
22336EMBW33C3 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A
22336EMBW33C4 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A
22336EMBW33C6 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A
22336EMBW33W40C3 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A
22336KEMBW33 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A
22336KEMBW33C3 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A
22336KEMBW33W59C7 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A
22336EMBW33W29 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A
23938EMW33 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 1700 rpm N/A 2100 rpm N/A
23938EMW33C3 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 1700 rpm N/A 2100 rpm N/A
23938EMW33W89C3 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 1700 rpm N/A 2100 rpm N/A
23938EMW33W94AC3 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 1700 rpm N/A 2100 rpm N/A
23038EMW33 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A
23038EMW33C2 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A
23038EMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A
23038EMW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A
23038KEMW33 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A
Unit of Measure
« 21 22 23 24 25 »