Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22222KEJW33C3 | N/A 110 mm | N/A 200 mm7.874 in | N/A 53 mm2.0866 in | N/A 3500 rpm | N/A 2900 rpm |
N/A
|
| 22222KEJW33C4 | N/A 110 mm | N/A 200 mm7.874 in | N/A 53 mm2.0866 in | N/A 3500 rpm | N/A 2900 rpm |
N/A
|
| 22222KEJW33C5 | N/A 110 mm | N/A 200 mm7.874 in | N/A 53 mm2.0866 in | N/A 3500 rpm | N/A 2900 rpm |
N/A
|
| 22222KEJW841C3 | N/A 110 mm | N/A 200 mm7.874 in | N/A 53 mm2.0866 in | N/A 3500 rpm | N/A 2900 rpm |
N/A
|
| 22224EJW29W33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 22224EJW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 22224EJW33C2 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 22224EJW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 22224EJW33C3SLA | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 22224EJW33C4 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 22224EJW33VSL609 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A | N/A |
N/A
|
| 22224EJW33W22C2 | N/A 120 mm | N/A 214.993 mm8.4643 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 22224KEJW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 22224KEJW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 22224KEJW841C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 2600 rpm |
N/A
|
| 22226EJW33 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW33C2 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW33C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW33C3SLA | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW33C4 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW33C5 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW33VSL609 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW33W29 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW841C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226KEJW33 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|