Print Back
Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1700BRHSRSS N/A 17.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSE1700BXHSHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSE1700BRHSHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSE1700BXHSATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSE1700BRHSATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSE1700BXHSFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSE1700BRHSFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSE1700BRHSLAB N/A 17.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSE1700BXHSLAB N/A 17.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSM440BXHS N/A 440 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSM440BRHS N/A 440 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSM440BXHSKPS N/A 440 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSM440BRHSKPS N/A 440 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSM440BXHSRSS N/A 440 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSM440BRHSRSS N/A 440 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSM440BXHSHTPS N/A 440 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSM440BRHSHTPS N/A 440 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSM440BXHSATL N/A 440 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSM440BRHSATL N/A 440 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSM440BXHSFS N/A 440 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSM440BRHSFS N/A 440 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSM440BRHSLAB N/A 440 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSM440BXHSLAB N/A 440 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSE1800BXHS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A
HSE1800BRHS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A
Unit of Measure
« 36 37 38 39 40 »