Print Back
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE212BXHSAFQA-4BATL N/A 2.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE212BXHSAFQATL N/A 2.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE212BRHSAFQAATL N/A 2.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE212BRHSAFQA-4BATL N/A 2.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE212BRHSAFQATL N/A 2.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE212BXHSAFQAFS N/A 2.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE212BXHSAFQA-4BFS N/A 2.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE212BXHSAFQFS N/A 2.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE212BRHSAFQAFS N/A 2.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE212BRHSAFQA-4BFS N/A 2.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE212BRHSAFQFS N/A 2.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BXHSAFQA N/A 2.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BXHSAFQA-4B N/A 2.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BXHSAFQ N/A 2.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BRHSAFQA N/A 2.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BRHSAFQA-4B N/A 2.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BRHSAFQ N/A 2.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BXHSAFQAKPS N/A 2.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BXHSAFQA-4BKPS N/A 2.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BXHSAFQKPS N/A 2.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BRHSAFQAKPS N/A 2.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BRHSAFQA-4BKPS N/A 2.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BRHSAFQKPS N/A 2.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BXHSAFQARSS N/A 2.9375 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE215BXHSAFQA-4BRSS N/A 2.9375 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
Unit of Measure
« 11 12 13 14 15 »