Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE308BRHSAFQHTPS | N/A 3.5000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE308BXHSAFQATL | N/A 3.5000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE308BRHSAFQATL | N/A 3.5000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE308BXHSAFQFS | N/A 3.5000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE308BRHSAFQFS | N/A 3.5000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE503BXHSAFQ | N/A 5 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE503BRHSAFQ | N/A 5 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE503BXHSAFQKPS | N/A 5 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE503BRHSAFQKPS | N/A 5 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE503BXHSAFQRSS | N/A 5 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE503BRHSAFQRSS | N/A 5 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE503BXHSAFQHTPS | N/A 5 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE503BRHSAFQHTPS | N/A 5 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE503BXHSAFQATL | N/A 5 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE503BRHSAFQATL | N/A 5 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE503BXHSAFQFS | N/A 5 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE503BRHSAFQFS | N/A 5 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BXHSAFQ | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BRHSAFQ | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BXHSAFQKPS | N/A 5.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BRHSAFQKPS | N/A 5.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BXHSAFQRSS | N/A 5.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BRHSAFQRSS | N/A 5.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BXHSAFQHTPS | N/A 5.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BRHSAFQHTPS | N/A 5.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|