Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE504BXHSAFQATL | N/A 5.2500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BRHSAFQATL | N/A 5.2500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BXHSAFQFS | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BRHSAFQFS | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSAFQ | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BRHSAFQ | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSAFQKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BRHSAFQKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSAFQRSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BRHSAFQRSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSAFQHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BRHSAFQHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSAFQATL | N/A 5 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BRHSAFQATL | N/A 5 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSAFQFS | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BRHSAFQFS | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BXHSAFQ | N/A 5.5000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BRHSAFQ | N/A 5.5000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BXHSAFQKPS | N/A 5.5000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BRHSAFQKPS | N/A 5.5000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BXHSAFQRSS | N/A 5.5000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BRHSAFQRSS | N/A 5.5000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BXHSAFQHTPS | N/A 5.5000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BRHSAFQHTPS | N/A 5.5000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BXHSAFQATL | N/A 5.5000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|