Print Back
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE615BRHSAFQFS N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE700BXHSAFQ N/A 7.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE700BRHSAFQ N/A 7.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE700BXHSAFQKPS N/A 7.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE700BRHSAFQKPS N/A 7.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE700BXHSAFQRSS N/A 7.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE700BRHSAFQRSS N/A 7.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE700BXHSAFQHTPS N/A 7.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE700BRHSAFQHTPS N/A 7.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE700BXHSAFQATL N/A 7.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE700BRHSAFQATL N/A 7.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE700BXHSAFQFS N/A 7.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE700BRHSAFQFS N/A 7.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE703BXHSAFQ N/A 7 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE703BRHSAFQ N/A 7 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE703BXHSAFQKPS N/A 7 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE703BRHSAFQKPS N/A 7 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE703BXHSAFQRSS N/A 7 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE703BRHSAFQRSS N/A 7 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE703BXHSAFQHTPS N/A 7 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE703BRHSAFQHTPS N/A 7 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE703BXHSAFQATL N/A 7 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE703BRHSAFQATL N/A 7 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE703BXHSAFQFS N/A 7 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE703BRHSAFQFS N/A 7 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
Unit of Measure
« 21 22 23 24 25 »