Print Back
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE704BXHSAFQ N/A 7.25 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE704BRHSAFQ N/A 7.25 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE704BXHSAFQKPS N/A 7.25 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE704BRHSAFQKPS N/A 7.25 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE704BXHSAFQRSS N/A 7.25 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE704BRHSAFQRSS N/A 7.25 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE704BXHSAFQHTPS N/A 7.25 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE704BRHSAFQHTPS N/A 7.25 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE704BXHSAFQATL N/A 7.25 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE704BRHSAFQATL N/A 7.25 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE704BXHSAFQFS N/A 7.25 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE704BRHSAFQFS N/A 7.25 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE708BXHSAFQ N/A 7.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE708BRHSAFQ N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE708BXHSAFQKPS N/A 7.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE708BRHSAFQKPS N/A 7.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE708BXHSAFQRSS N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE708BRHSAFQRSS N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE708BXHSAFQHTPS N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE708BRHSAFQHTPS N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE708BXHSAFQATL N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE708BRHSAFQATL N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE708BXHSAFQFS N/A 7.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE708BRHSAFQFS N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSM200BXHSAFQA N/A 200 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
Unit of Measure
« 21 22 23 24 25 »