Print Back
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE203BXHSAFQFS N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE203BXHSAFQAFS N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE203BXHSAFQA-4BFS N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE203BRHSAFQFS N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE203BRHSAFQAFS N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE203BRHSAFQA-4BFS N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQ N/A 2.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQA N/A 2.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQA-4B N/A 2.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQ N/A 2.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQA N/A 2.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQA-4B N/A 2.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQKPS N/A 2.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQAKPS N/A 2.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQA-4BKPS N/A 2.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQKPS N/A 2.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQAKPS N/A 2.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQA-4BKPS N/A 2.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQRSS N/A 2.2500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQARSS N/A 2.2500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQA-4BRSS N/A 2.2500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQRSS N/A 2.2500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQARSS N/A 2.2500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQA-4BRSS N/A 2.2500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQHTPS N/A 2.2500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
Unit of Measure
« 6 7 8 9 10 »