Print Back
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
Split Block - Cylindrical Roller Bearing - SN and SD
SN/SD Pillow Block - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE200BRHSN N/A 2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A
LSE200BXHSNKPS N/A 2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A
LSE200BRHSNKPS N/A 2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A
LSE200BXHSNRSS N/A 2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A
LSE200BRHSNRSS N/A 2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A
LSE200BXHSNHTPS N/A 2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A
LSE200BRHSNHTPS N/A 2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A
LSE200BXHSNATL N/A 2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A
LSE200BRHSNATL N/A 2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A
LSE200BXHSNFS N/A 2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A
LSE200BRHSNFS N/A 2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A
LSE203BXHSN N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSE203BRHSN N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE203BXHSNKPS N/A 2.1875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSE203BRHSNKPS N/A 2.1875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE203BXHSNRSS N/A 2.1875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSE203BRHSNRSS N/A 2.1875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE203BXHSNHTPS N/A 2.1875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSE203BRHSNHTPS N/A 2.1875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE203BXHSNATL N/A 2.1875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSE203BRHSNATL N/A 2.1875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE203BXHSNFS N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSE203BRHSNFS N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE204BXHSN N/A 2.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSE204BRHSN N/A 2.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
Unit of Measure
1 2 3 4 5 »