Print Back
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
Split Block - Cylindrical Roller Bearing - SN and SD
SN/SD Pillow Block - Line Drawing
Unit of Measure
« 21 22 23 24 25 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM150BXHSDATL N/A 150 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSM150BRHSDATL N/A 150 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A
LSM150BXHSDFS N/A 150 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSM150BRHSDFS N/A 150 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A
LSE515BXHSD N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE515BRHSD N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A
LSE515BXHSDKPS N/A 5 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE515BRHSDKPS N/A 5 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A
LSE515BXHSDRSS N/A 5 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE515BRHSDRSS N/A 5 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A
LSE515BXHSDHTPS N/A 5 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE515BRHSDHTPS N/A 5 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A
LSE515BXHSDATL N/A 5 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE515BRHSDATL N/A 5 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A
LSE515BXHSDFS N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE515BRHSDFS N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A
LSM160BXHSD N/A 160 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSM160BRHSD N/A 160 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSM160BXHSDKPS N/A 160 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSM160BRHSDKPS N/A 160 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSM160BXHSDRSS N/A 160 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSM160BRHSDRSS N/A 160 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSM160BXHSDHTPS N/A 160 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSM160BRHSDHTPS N/A 160 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSM160BXHSDATL N/A 160 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
Unit of Measure
« 21 22 23 24 25