Print Back
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-HSNQFS-left-angle-view
SNQ/SDQ Pillow Block - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE307BRHSNQBRSS N/A 3 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE307BXHSNQHTPS N/A 3 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE307BXHSNQBHTPS N/A 3 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE307BRHSNQHTPS N/A 3 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE307BRHSNQBHTPS N/A 3 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE307BXHSNQATL N/A 3 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE307BXHSNQBATL N/A 3 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE307BRHSNQATL N/A 3 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE307BRHSNQBATL N/A 3 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE307BXHSNQFS N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE307BXHSNQBFS N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE307BRHSNQFS N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE307BRHSNQBFS N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE308BXHSNQB N/A 3.5000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE308BRHSNQB N/A 3.5000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE308BXHSNQBKPS N/A 3.5000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE308BRHSNQBKPS N/A 3.5000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE308BXHSNQBRSS N/A 3.5000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE308BRHSNQBRSS N/A 3.5000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE308BXHSNQBHTPS N/A 3.5000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE308BRHSNQBHTPS N/A 3.5000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE308BXHSNQBATL N/A 3.5000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE308BRHSNQBATL N/A 3.5000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE308BXHSNQBFS N/A 3.5000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE308BRHSNQBFS N/A 3.5000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
Unit of Measure
« 11 12 13 14 15 »