Print Back
Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE300BRHSATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSE300BXHSFS N/A 3 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A N/A 3080 rpm N/A
MSE300BRHSFS N/A 3 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSM80BXHS N/A 80 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSM80BRHS N/A 80 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSM80BXHSKPS N/A 80 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSM80BRHSKPS N/A 80 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSM80BXHSRSS N/A 80 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSM80BRHSRSS N/A 80 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSM80BXHSHTPS N/A 80 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSM80BRHSHTPS N/A 80 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSM80BXHSATL N/A 80 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSM80BRHSATL N/A 80 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSM80BXHSFS N/A 80 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSM80BRHSFS N/A 80 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE303BXHS N/A 3.1875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSE303BRHS N/A 3.1875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE303BXHSKPS N/A 3.1875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSE303BRHSKPS N/A 3.1875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE303BXHSRSS N/A 3.1875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSE303BRHSRSS N/A 3.1875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE303BXHSHTPS N/A 3.1875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSE303BRHSHTPS N/A 3.1875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE303BXHSATL N/A 3.1875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSE303BRHSATL N/A 3.1875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
Unit of Measure
« 6 7 8 9 10 »