Print Back
Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE500BXHSATL N/A 5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE500BRHSATL N/A 5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE500BXHSFS N/A 5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE500BRHSFS N/A 5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM130BXHS N/A 130 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM130BRHS N/A 130 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM130BXHSKPS N/A 130 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM130BRHSKPS N/A 130 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM130BXHSRSS N/A 130 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM130BRHSRSS N/A 130 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM130BXHSHTPS N/A 130 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM130BRHSHTPS N/A 130 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM130BXHSATL N/A 130 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM130BRHSATL N/A 130 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM130BXHSFS N/A 130 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM130BRHSFS N/A 130 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE503BXHS N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A N/A 1450 rpm N/A
MSE503BRHS N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A
MSE503BXHSKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A N/A 1450 rpm N/A
MSE503BRHSKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A
MSE503BXHSRSS N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A N/A 1450 rpm N/A
MSE503BRHSRSS N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A
MSE503BXHSHTPS N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A N/A 1450 rpm N/A
MSE503BRHSHTPS N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A
MSE503BXHSATL N/A 5 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A N/A 1450 rpm N/A
Unit of Measure
« 21 22 23 24 25 »