Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
timken-tapped-base-mounted-ball-bearing-unit-IP69K-group-photo
Unit of Measure
« 11 12 

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCATBYM210-31-IP69K/F N/A 1.9375 in N/A Hygienic Stainless Steel N/A SUC210-31-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCATBYM210-31-IP69K/FVSL613 N/A 1.9375 in N/A Hygienic Stainless Steel N/A SUC210-31-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCBTBY210-31-IP69K/F N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A SUC210-31-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCBTBY210-31-IP69K/FVSL613 N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A SUC210-31-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCBTBYM210-31-IP69K/F N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A SUC210-31-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCBTBYM210-31-IP69K/FVSL613 N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A SUC210-31-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCSTB210-31-IP69K/F N/A 1.9375 in N/A Cast Stainless Steel N/A SUC210-31-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCSTB210-31-IP69K/FVSL613 N/A 1.9375 in N/A Cast Stainless Steel N/A SUC210-31-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCATBY210-IP69K/F N/A 50.000 mm N/A Machined Stainless Steel N/A SUC210-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCATBY210-IP69K/FVSL613 N/A 50.000 mm N/A Machined Stainless Steel N/A SUC210-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCATBYM210-IP69K/F N/A 50.000 mm N/A Hygienic Stainless Steel N/A SUC210-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCATBYM210-IP69K/FVSL613 N/A 50.000 mm N/A Hygienic Stainless Steel N/A SUC210-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCBTBY210-IP69K/F N/A 50.000 mm N/A Blue Thermoset (Polymer) N/A SUC210-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCBTBY210-IP69K/FVSL613 N/A 50.000 mm N/A Blue Thermoset (Polymer) N/A SUC210-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCBTBYM210-IP69K/F N/A 50.000 mm N/A Blue Thermoset (Polymer) N/A SUC210-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCBTBYM210-IP69K/FVSL613 N/A 50.000 mm N/A Blue Thermoset (Polymer) N/A SUC210-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCSTB210-IP69K/F N/A 50.000 mm N/A Cast Stainless Steel N/A SUC210-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCSTB210-IP69K/FVSL613 N/A 50.000 mm N/A Cast Stainless Steel N/A SUC210-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCATBY210-32-IP69K/F N/A 2 in N/A Machined Stainless Steel N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCATBY210-32-IP69K/FVSL613 N/A 2 in N/A Machined Stainless Steel N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCATBYM210-32-IP69K/F N/A 2 in N/A Hygienic Stainless Steel N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCATBYM210-32-IP69K/FVSL613 N/A 2 in N/A Hygienic Stainless Steel N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCBTBY210-32-IP69K/F N/A 2 in N/A Blue Thermoset (Polymer) N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCBTBY210-32-IP69K/FVSL613 N/A 2 in N/A Blue Thermoset (Polymer) N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCBTBYM210-32-IP69K/F N/A 2 in N/A Blue Thermoset (Polymer) N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
Unit of Measure
« 11 12