Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
timken-tapped-base-mounted-ball-bearing-unit-IP69K-group-photo
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCATBY205-14-IP69K/FVSL613 N/A 0.875 in N/A Machined Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCATBYM205-14-IP69K/F N/A 0.875 in N/A Hygienic Stainless Steel N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCATBYM205-14-IP69K/FVSL613 N/A 0.875 in N/A Hygienic Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBY205-14-IP69K/F N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBY205-14-IP69K/FVSL613 N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBYM205-14-IP69K/F N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBYM205-14-IP69K/FVSL613 N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSTBYM205-14-IP69K/F N/A 0.875 in N/A Cast Stainless Steel N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCSTBYM205-14-IP69K/FVSL613 N/A 0.875 in N/A Cast Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCATBY205-15-IP69K/F N/A 0.9375 in N/A Machined Stainless Steel N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCATBY205-15-IP69K/FVSL613 N/A 0.9375 in N/A Machined Stainless Steel N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCATBYM205-15-IP69K/F N/A 0.9375 in N/A Hygienic Stainless Steel N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCATBYM205-15-IP69K/FVSL613 N/A 0.9375 in N/A Hygienic Stainless Steel N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBY205-15-IP69K/F N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBY205-15-IP69K/FVSL613 N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBYM205-15-IP69K/F N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBYM205-15-IP69K/FVSL613 N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSTBYM205-15-IP69K/F N/A 0.9375 in N/A Cast Stainless Steel N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCSTBYM205-15-IP69K/FVSL613 N/A 0.9375 in N/A Cast Stainless Steel N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCATBY205-IP69K/F N/A 25 mm N/A Machined Stainless Steel N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCATBY205-IP69K/FVSL613 N/A 25 mm N/A Machined Stainless Steel N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCATBYM205-IP69K/F N/A 25 mm N/A Hygienic Stainless Steel N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCATBYM205-IP69K/FVSL613 N/A 25 mm N/A Hygienic Stainless Steel N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBY205-IP69K/F N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBY205-IP69K/FVSL613 N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
Unit of Measure
1 2 3 4 5 »