Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
timken-flange-mounted-ball-bearing-unit-3-bolt-IP69K-group-photo
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCBFB206-IP69K/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-IP69K/F N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-IP69K/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCPLFB206-IP69K/F N/A 30 mm N/A White Thermoplastic (Polymer) N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCPLFB206-IP69K/FVSL613 N/A 30 mm N/A White Thermoplastic (Polymer) N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFB206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFB206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFB206-19-IP69K/F N/A 1.1875 in N/A Machined Stainless Steel N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFB206-19-IP69K/FVSL613 N/A 1.1875 in N/A Machined Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFB206-19-IP69K/F N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFB206-19-IP69K/FVSL613 N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-19-IP69K/F N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-19-IP69K/FVSL613 N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCPLFB206-19-IP69K/F N/A 1.1875 in N/A White Thermoplastic (Polymer) N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCPLFB206-19-IP69K/FVSL613 N/A 1.1875 in N/A White Thermoplastic (Polymer) N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFB206-19-IP69K/F N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFB206-19-IP69K/FVSL613 N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-19-IP69K/F N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-19-IP69K/FVSL613 N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFB206-20-IP69K/F N/A 1.2500 in N/A Machined Stainless Steel N/A SUC206-20-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFB206-20-IP69K/FVSL613 N/A 1.2500 in N/A Machined Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFB207-20-IP69K/F N/A 1.2500 in N/A Machined Stainless Steel N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAFB207-20-IP69K/FVSL613 N/A 1.2500 in N/A Machined Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
Unit of Measure
1 2 3 4 5 »