Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
51 - 75 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Contact Angle

Dynamic Radial Load Rating - 1M Revs (C1)

Cage Type

Ball Type

Static Radial Load Rating (C0)

CAD

N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.9843 in25 mm N/A 40 º N/A 15000 lbf66600 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 9000 lbf39900 N N/A
N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.9843 in25 mm N/A 40 º N/A 15000 lbf66600 N N/A Machined Bronze Cage N/A STEEL N/A 9000 lbf39900 N N/A
N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.9843 in25 mm N/A 40 º N/A 15000 lbf66600 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 9000 lbf39900 N N/A
N/A 45.000 mm N/A 4.7244 in120.000 mm N/A 1.1417 in29 mm N/A 20 º N/A 24000 lbf106000 N N/A Steel Cage N/A STEEL N/A 14000 lbf62000 N N/A
N/A 45.000 mm N/A 4.7244 in120.000 mm N/A 1.1417 in29 mm N/A 20 º N/A 24000 lbf106000 N N/A Steel Cage N/A STEEL N/A 14000 lbf62000 N N/A
N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 40 º N/A 9500 lbf42500 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 6400 lbf28400 N N/A
N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 40 º N/A 9500 lbf42500 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 6400 lbf28400 N N/A
N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 40 º N/A 9500 lbf42500 N N/A Machined Bronze Cage N/A STEEL N/A 6400 lbf28400 N N/A
N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 40 º N/A 9500 lbf42500 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 6400 lbf28400 N N/A
N/A 50.000 mm N/A 4.3307 in110.000 mm N/A 1.0630 in27 mm N/A 40 º N/A 17300 lbf76800 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 10800 lbf47900 N N/A
N/A 50.000 mm N/A 4.3307 in110.000 mm N/A 1.0630 in27 mm N/A 40 º N/A 17300 lbf76800 N N/A Machined Bronze Cage N/A STEEL N/A 10800 lbf47900 N N/A
N/A 50.000 mm N/A 4.3307 in110.000 mm N/A 1.0630 in27 mm N/A 40 º N/A 17300 lbf76800 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 10800 lbf47900 N N/A
N/A 50.000 mm N/A 5.1181 in130.000 mm N/A 1.2205 in31 mm N/A 40 º N/A 26000 lbf115000 N N/A Machined Bronze Cage N/A STEEL N/A 15000 lbf66600 N N/A
N/A 50.000 mm N/A 5.1181 in130.000 mm N/A 1.2205 in31 mm N/A 40 º N/A 26000 lbf115000 N N/A One-Piece, High-Strength Machined Bronze Cage N/A STEEL N/A 15000 lbf66600 N N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 40 º N/A 11800 lbf52000 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 8150 lbf36200 N N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 40 º N/A 11800 lbf52000 N N/A Machined Bronze Cage N/A STEEL N/A 8150 lbf36200 N N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 40 º N/A 11800 lbf52000 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 8150 lbf36200 N N/A
N/A 55.000 mm N/A 4.7244 in120.000 mm N/A 1.1417 in29 mm N/A 40 º N/A 20000 lbf88800 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 12700 lbf56400 N N/A
N/A 55.000 mm N/A 4.7244 in120.000 mm N/A 1.1417 in29 mm N/A 40 º N/A 20000 lbf88800 N N/A Machined Bronze Cage N/A STEEL N/A 12700 lbf56400 N N/A
N/A 55.000 mm N/A 4.7244 in120.000 mm N/A 1.1417 in29 mm N/A 40 º N/A 20000 lbf88800 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 12700 lbf56400 N N/A
N/A 55.000 mm N/A 5.5118 in140.000 mm N/A 1.2992 in33 mm N/A 35 º N/A 27500 lbf122000 N N/A Steel Cage N/A STEEL N/A 16000 lbf71000 N N/A
N/A 55.000 mm N/A 5.5118 in140.000 mm N/A 1.2992 in33 mm N/A 35 º N/A 27500 lbf122000 N N/A Cast Bronze N/A STEEL N/A 16000 lbf71000 N N/A
N/A 60.000 mm N/A 4.3307 in110.000 mm N/A 0.8661 in22 mm N/A 40 º N/A 14300 lbf63000 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 10000 lbf44400 N N/A
N/A 60.000 mm N/A 4.3307 in110.000 mm N/A 0.8661 in22 mm N/A 40 º N/A 14300 lbf63000 N N/A Machined Bronze Cage N/A STEEL N/A 10000 lbf44400 N N/A
N/A 60.000 mm N/A 4.3307 in110.000 mm N/A 0.8661 in22 mm N/A 40 º N/A 14300 lbf63000 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 10000 lbf44400 N N/A
51 - 75 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »