26 - 29 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

E (mm)

E (in)

W (in)

W (mm)

H1 (in)

H1 (mm)

J (in)

J (mm)

J1 (in)

J1 (mm)

J2 (in)

J2 (mm)

K (in)

K (mm)

L (in)

L (mm)

L1 (in)

L1 (mm)

N (in)

N (mm)

R (in)

R (mm)

Weight (Kg)

Weight (lb)

Part Number

J

J2

L1

N

R

CAD

N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A
N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A
N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A
N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A
26 - 29 of 29 | Results Per Page | View | Unit of Measure
1 2