Timken Drives® - Single Pitch Chain Cut Strands
Chains and Augers
Part Number |
P - Pitch |
Chain Material |
Chain Series |
Types of Stainless Steel |
|---|---|---|---|---|
| 35CS (0.375" Pitch) | P - Pitch N/A 0.375 | Chain Material N/A Carbon Steel | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 40AS (0.500" Pitch) | P - Pitch N/A 0.500 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 600 (AS) |
| 40NS (0.500" Pitch) | P - Pitch N/A 0.500 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 316 (NS) |
| 40PS (0.500" Pitch) | P - Pitch N/A 0.500 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 304 (PS) |
| 40CS (0.500" Pitch) | P - Pitch N/A 0.500 | Chain Material N/A Carbon Steel | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 41CS (0.500" Pitch) | P - Pitch N/A 0.500 | Chain Material N/A Carbon Steel | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 40CH (0.500" Pitch) | P - Pitch N/A 0.500 | Chain Material N/A Extended Life CHP® | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 40NP (0.500" Pitch) | P - Pitch N/A 0.500 | Chain Material N/A Nickel Plated | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 40CR (0.500" Pitch) | P - Pitch N/A 0.500 | Chain Material N/A Silver Shield CR® | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 40CC (0.500" Pitch) | P - Pitch N/A 0.500 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 50AS (0.625" Pitch) | P - Pitch N/A 0.625 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 600 (AS) |
| 50NS (0.625" Pitch) | P - Pitch N/A 0.625 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 316 (NS) |
| 50PS (0.625" Pitch) | P - Pitch N/A 0.625 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 304 (PS) |
| 50CS (0.625" Pitch) | P - Pitch N/A 0.625 | Chain Material N/A Carbon Steel | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 50CH (0.625" Pitch) | P - Pitch N/A 0.625 | Chain Material N/A Extended Life CHP® | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 50NP (0.625" Pitch) | P - Pitch N/A 0.625 | Chain Material N/A Nickel Plated | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 50CR (0.625" Pitch) | P - Pitch N/A 0.625 | Chain Material N/A Silver Shield CR® | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 50CC (0.625" Pitch) | P - Pitch N/A 0.625 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 60AS (0.750" Pitch) | P - Pitch N/A 0.750 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 600 (AS) |
| 60NS (0.750" Pitch) | P - Pitch N/A 0.750 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 316 (NS) |
| 60PS (0.750" Pitch) | P - Pitch N/A 0.750 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 304 (PS) |
| 60CS (0.750" Pitch) | P - Pitch N/A 0.750 | Chain Material N/A Carbon Steel | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 60HCS (0.750" Pitch) | P - Pitch N/A 0.750 | Chain Material N/A Carbon Steel | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 60HZCS (0.750" Pitch) | P - Pitch N/A 0.750 | Chain Material N/A Carbon Steel | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 60CH (0.750" Pitch) | P - Pitch N/A 0.750 | Chain Material N/A Extended Life CHP® | Chain Series N/A Standard | Types of Stainless Steel N/A |