Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
351 - 375 of 624 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

N/A 35.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC207/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC207/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-23/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-23/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
351 - 375 of 624 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »