Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
26 - 50 of 733 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
N/A 30 mm N/A Cast Stainless Steel N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 30 mm N/A Cast Stainless Steel N/A SUC206/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
N/A 30 mm N/A Cast Stainless Steel N/A SUC206/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
N/A 1.1250 in N/A Cast Stainless Steel N/A SUC206-18/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 1.1250 in N/A Cast Stainless Steel N/A SUC206-18/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.1250 in N/A Cast Stainless Steel N/A SUC206-18/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
N/A 1.1250 in N/A Cast Stainless Steel N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 1.1250 in N/A Cast Stainless Steel N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
N/A 1.2500 in N/A Cast Stainless Steel N/A SUC206-20/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 1.2500 in N/A Cast Stainless Steel N/A SUC206-20/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.2500 in N/A Cast Stainless Steel N/A SUC206-20/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
N/A 1.2500 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 1.2500 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
26 - 50 of 733 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »