Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
576 - 600 of 709 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

N/A 1.6875 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1.6875 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1.6875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1.6875 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1.7500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1.7500 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1.7500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1.7500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1.7500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 45.000 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 45.000 mm N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 45.000 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 45.000 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 45.000 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 45.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 45.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 45.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 45.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 45.000 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 45.000 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 45.000 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
576 - 600 of 709 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »