Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety. Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
126 - 150 of 268 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore Size (in)

Bore Size (mm)

O.D. (D) (mm)

O.D. (D) (in)

Locking Sleeve Width B1 (mm)

Locking Sleeve Width B1 (in)

Part Number

DoubleLock® Style

Bearing Style

Bore Size

O.D. (D)

Locking Sleeve Width B1

CAD

N/A Standard N/A ON – Metal detectable N/A 1.3750 in N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1.3750 in N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A QF – High Temp N/A 1.3750 in N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1.3750 in N/A 72.000 mm2.835 in N/A 50.8 mm2 in N/A
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1.3750 in N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A FA – Food Safe (US) N/A 35.000 mm N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 35.000 mm N/A 72.000 mm2.835 in N/A 50.8 mm2 in N/A
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 35.000 mm N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A FE – Food Safe (Europe) N/A 35.000 mm N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A NA – Food Safe N/A 35.000 mm N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A ON – Metal detectable N/A 35.000 mm N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 35.000 mm N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A QF – High Temp N/A 35.000 mm N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 35.000 mm N/A 72.000 mm2.835 in N/A 50.8 mm2 in N/A
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 35.000 mm N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A FA – Food Safe (US) N/A 1.4375 in N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1.4375 in N/A 72.000 mm2.835 in N/A 50.8 mm2 in N/A
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1.4375 in N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A FE – Food Safe (Europe) N/A 1.4375 in N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A NA – Food Safe N/A 1.4375 in N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A ON – Metal detectable N/A 1.4375 in N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1.4375 in N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A Standard N/A QF – High Temp N/A 1.4375 in N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1.4375 in N/A 72.000 mm2.835 in N/A 50.8 mm2 in N/A
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1.4375 in N/A 72.000 mm2.835 in N/A 42.8 mm1.685 in N/A
126 - 150 of 268 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »