Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety. Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
151 - 175 of 268 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore Size (in)

Bore Size (mm)

O.D. (D) (mm)

O.D. (D) (in)

Locking Sleeve Width B1 (mm)

Locking Sleeve Width B1 (in)

Part Number

DoubleLock® Style

Bearing Style

Bore Size

O.D. (D)

Locking Sleeve Width B1

CAD

N/A Standard N/A FA – Food Safe (US) N/A 1.5 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1.5 in N/A 80 mm3.15 in N/A 54.1 mm2.130 in N/A
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1.5 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A FE – Food Safe (Europe) N/A 1.5 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A NA – Food Safe N/A 1.5 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A ON – Metal detectable N/A 1.5 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1.5 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A QF – High Temp N/A 1.5 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1.5 in N/A 80 mm3.15 in N/A 54.1 mm2.130 in N/A
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1.5 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A FA – Food Safe (US) N/A 1.5625 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1.5625 in N/A 80 mm3.15 in N/A 54.1 mm2.130 in N/A
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1.5625 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A FE – Food Safe (Europe) N/A 1.5625 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A NA – Food Safe N/A 1.5625 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A ON – Metal detectable N/A 1.5625 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1.5625 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A QF – High Temp N/A 1.5625 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1.5625 in N/A 80 mm3.15 in N/A 54.1 mm2.130 in N/A
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1.5625 in N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A FA – Food Safe (US) N/A 40 mm N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 40 mm N/A 80 mm3.15 in N/A 54.1 mm2.130 in N/A
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 40 mm N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A FE – Food Safe (Europe) N/A 40 mm N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
N/A Standard N/A NA – Food Safe N/A 40 mm N/A 80 mm3.15 in N/A 47.6 mm1.874 in N/A
151 - 175 of 268 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »